Publiceer je producten
Legacy® Scotchgard™ Architectural Shingle

Legacy® Scotchgard™ Architectural Shingle

Our Highest Performing

Designed in the popular architectural style, and made with our industry-leading NEX® Rubberized Asphalt, Legacy® Scotchgard™ shingles deliver superior all-weather resilience, a Class 4 hail impact rating, and include granules that reduce algae streaks and help clean the air of emission pollutants.

Best in Class

Legacy® Scotchgard™ shingles are best in their class – made with the industry’s leading technology (NEX® Rubberized Asphalt), highest impact rating (Class 4), strongest sustainability (upcycled rubber and plastic, smog-reducing granules), and superior warranty protection.

Legacy® Scotchgard™ shingles also meet the Insurance Institute for Business & Home Safety’s (IBHS) stringent FORTIFIED™ roof requirements.

Specificatie
  • Technical Specs

    Length: 40″
    Width: 13-1/4″
    Exposure: 5-5/8″
    Nailing Area: 1-5/16″
    Laminate Bonds: 3
    Rain Seals: 2
    Wind Seals: 1

    Testing Compliance

    ASTM D7158 Class H
    ASTM D3462
    ASTM D3161 Class F
    ASTM D3018 Type I
    ASTM E108 Class A Fire Rating
    CSA A123.5
    FBC Approval #14809
    UL 2218 Class 4
    ICC Approval – ESR-3150
    ICC-ES AC438

    Shipping Specifications

    SKU: 273
    Package Color: Maroon/Green/White
    Bundles/SQ: 4
    Shingles/SQ: 64
    SQ/Pallet: 12
    SQ/Truckload: 182

Technische specificatie
  • Unieke ref.legacy-scotchgard-architectural-shingle
  • ProductfamilieShingles
  • ProductgroepScotchgard™
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-03-03
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Dak
  • IFC-classificatieRoof
  • ETIM-codeEC011784
  • ETIM-naamBituminous roof shingle
  • Uniclass 2015-codePr_25_93_72_08
  • Uniclass 2015-beschrijvingBitumen membrane shingles
  • CSI MasterFormat 2014 Code07 31 00
  • CSI MasterFormat 2014 TitelShingles and Shakes
  • OmniClass-nummer23-13 39 15
  • OmniClass-titelRoof Shingles