Publiceer je producten
Secure Start® SG Underlayment

Secure Start® SG Underlayment

Our Smooth Grade Underlayment

Secure Start® SG (smooth grade) is a lightweight, synthetic underlayment providing a layer of moisture protection over the entire roof, and suitable for use with asphalt shingles, roof tile, and metal.

Its smooth surfaces, top and bottom, lessen shingle drag and increase installation speed.

Underlayment for Shingle Roofs

A new roof requires more than just shingles. It’s a cohesive, coordinated system of 5 parts: 1) ice & water barrier, 2) underlayment, 3) starter shingles, 4) field (roofing) shingles, and 5) hip & ridge shingles.

As the name implies, underlayment sits under the shingle and provides a vapor barrier covering the entire roof.

Specificatie
  • Technical Specs

    SKU: 1030
    L: 250′
    W: 48″
    SQ/Roll: 10

    Testing Compliance

    ICC-ES AC188
    ASTM D226
    ASTM D4869
    ASTM D8257
    ASTM E108 Class A
    Intertek CCRR-1082
    CAN/CSA A123.3
    FBC Approval – FL23186. 

    Shipping Specifications

    SQ/Roll: 10

Technische specificatie
  • Unieke ref.secure-start-sg-underlayment
  • ProductfamilieAccessories
  • ProductgroepShingle Underlayments
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-03-03
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Dak
  • IFC-classificatieRoof
  • ETIM-codeEG019610
  • ETIM-naamRoofing materials
  • Uniclass 2015-codePr_25_57_08_71
  • Uniclass 2015-beschrijvingReinforced bitumen membrane perforated underlays
  • CSI MasterFormat 2014 Code06 16 26
  • CSI MasterFormat 2014 TitelUnderlayment
  • OmniClass-nummer23-13 39 13
  • OmniClass-titelRoof Underlayment