Publiceer je producten
Manitowoc RNF0620A-161 Nugget Ice Machine

Manitowoc RNF0620A-161 Nugget Ice Machine

Bite sized nugget with 90% ice content offers one of the best ice to water ratios for maximum cooling and minimal drink dilution.

Up to 613 lbs. (278 kg) of daily ice production.

Perfect for beverage applications, dispensing, smoothies, and cold therapy.

Can be paired with a Multiplex beverage dispenser for an unbeatable soft drink experience.

Highload maintanance free bearings for enhanced reliability.

Evaporator is designed for maximum quality and operating.

As Featured on Amazon.com

#Manitowoc #IceMachine #StainlessSteel #NuggetIceMachine

Specificatie
  • Item Weight: 210 pounds
    Item model number: RNF0620A-161

Technische specificatie
  • Unieke ref.Manitowoc-RNF0620A-161-Nugget-Ice-Machine
  • ProductfamilieIce Machine
  • ProductgroepNugget
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-03-05
  • Editienummer1
Gerelateerd
  • HoofdmateriaalRoestvrij staal
  • Ontworpen inVerenigde Staten
Classificatie
  • Categorie BIMobjectKeuken - Keukenapparaten
  • CSI MasterFormat 2014 Code11 46 83
  • CSI MasterFormat 2014 TitelIce Machines
  • OmniClass-nummer23-21 21 29
  • OmniClass-titelCommercial Ice Machines