Publiceer je producten
System for installation of LVT onto calcium sulfate based screeds

System for installation of LVT onto calcium sulfate based screeds

System for the installation of LVT floorings onto calcium based screeds made of an universal primer, a gypsum based fast setting leveling compound and a micro fibre reinforced acrylic adhesive for installation all kinds of LVT-floorings.
Specificatie
  • ECO PRIM T PLUS, universal acrylic primer for all absorbent and non-absorbent substrates with very short drying time of 30-60 minutes; PLANITEX FAST, gyspum based fast drying leveling compound for thicknesses from 1 to 25 mm, ready to receive all kinds of floor coverings after 6 hours up to 5 mm; ULTRABOND ECO 4 LVT, Fibre-reinforced LVT adhesive. Specifically developed for the installation of LVT, SPC and rigid LVT, with high performances in terms of adhesion and dimensional stability.
Technische specificatie
  • Unieke ref.system-for-installation-of-lvt-onto-calcium-sulfate-based-screeds
  • ProductfamilieInternal flooring
  • ProductgroepUltrabond Eco 4 LVT
  • TypeBouwmateriaal
  • Publicatiedatum2022-07-13
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAcryl
  • Secundair materiaalGips
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
Classificatie
  • Categorie BIMobjectVloeren - Vloersysteem
  • IFC-classificatieFloor
  • CSI UniFormat II-codeC3020
  • CSI UniFormat II-titelFloor Finishes