Publiceer je producten
System for laying ceramic tiles on a quick-drying heated cement screed

System for laying ceramic tiles on a quick-drying heated cement screed

System for creating a quick-drying, heated cement screed and subsequent laying of ceramic tiles up to 1.2 m edge length or 1.2 m² tile size with a normal setting adhesive.
Specificatie
  • TOPCEM PRONTO (ready-to-use, fast-drying screed mortar), PRIMER RA (ready-to-use dispersion primer for absorbent subfloors indoors and outdoors), PRIMER RA (ready-to-use dispersion primer for absorbent substrates indoors and outdoors), KERAFLEX MAXI S1 (flexible, stable, low dust, cementitious, thin- and mediumbed mortar of class C2 TE S1), ULTRACOLOR PLUS (cementitious, portland cement-free, fast-setting flexible grout of class CG 2 WA), MAPESIL LM (one-component, neutral curing, fungicidal natural stone silicone).
Technische specificatie
  • Unieke ref.system-for-laying-ceramic-tiles-on-a-quick-drying-heated-cement-screed
  • ProductfamilieInstallation of ceramics
  • ProductgroepInstallation of ceramics
  • TypeBouwmateriaal
  • Publicatiedatum2022-07-13
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCementitious
  • Secundair materiaalCementitious
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
Classificatie
  • Categorie BIMobjectVloeren - Vloersysteem
  • IFC-classificatieFloor
  • CSI UniFormat II-codeC3020
  • CSI UniFormat II-titelFloor Finishes