Publiceer je producten
Sound absorbing panel Mappyfiber L Cloud
Sound absorbing panel Mappyfiber L Cloud

    Sound absorbing panel Mappyfiber L Cloud

    MAPPYFIBER L CLOUD is a polyester fiber island with load-bearing metal structure that evokes the characteristic shapes of a cloud, it can be used in both large and small environments as the measures are customizable. The product is available in different colors: white, black or green as the raw material or painted with a color chosen from the ral scale. The product is certified BS1D0 as fire reaction.
    Specificatie
    • Available sizes: Standard dimension diameter of 2 m. Customizable according customer requirements up to 4 m diameter. Acoustic properties: aw = 0.9 NRC = 0.95 (in adhesion) aw = 1 NRC = 1 (30 cm from the installation surface)
    Technische specificatie
    • Unieke ref.mappyfiber-l-cloud
    • ProductfamilieAcoustic comfort and acoustic furniture for interior design
    • ProductgroepMappyfiber
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-07-16
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPolyester
    • Secundair materiaalPolyester
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Akoestische panelen & accessoires
    • IFC-classificatieBouwelement
    • UNSPSC-naamAcoustical insulation
    • UNSPSC-code30141601
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitelAcoustical Ceilings
    • OmniClass-nummer23-15 19 23 11 13
    • OmniClass-titelAcoustical Ceilings

    Beschikbaarheid regio

    Europa Azië Afrika Oceanië