Publiceer je producten
Acoustic and decorative panel Mappywood PR (4mm hole)

Acoustic and decorative panel Mappywood PR (4mm hole)

MAPPYWOOD PR The family of perforated panels combines the beauty of wood with the precision of the holes on the MDF in the various cutting layouts. Our perforated panels are suitable for the decoration of walls and ceilings and thanks to the wide range of finishes we can offer essences in wood, laminates, melamine and lacquering directly on MDF. Any other customization in drilling is available on request. All the panels are available in Veneer finishes as well as Preconstituted Veneer, Melamine and Laminated.
Specificatie
  • SLAT SIZE • Standard length 2800 mm • Standard width: 192 mm Other dimensions on request PANEL SIZE • Standard length: 600 mm • Standard width: 600 mm, 1200 mm Other dimensions on request
Technische specificatie
  • Unieke ref.mappywood-PR-04
  • ProductfamilieAcoustic comfort and acoustic furniture for interior design
  • ProductgroepMappywood
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-09-24
  • Editienummer1
Gerelateerd
  • HoofdmateriaalHout
  • Secundair materiaalPolyester
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectBouwmaterialen - Akoestische panelen & accessoires
  • IFC-classificatieBouwelement
  • UNSPSC-naamAcoustical insulation
  • UNSPSC-code30141601
  • Uniclass 2015-codeSs_25_25_05
  • Uniclass 2015-beschrijvingAcoustic panel systems
  • CSI MasterFormat 2014 Code09 51 00
  • CSI MasterFormat 2014 TitelAcoustical Ceilings
  • OmniClass-nummer23-15 19 23 11 13
  • OmniClass-titelAcoustical Ceilings

Beschikbaarheid regio

Europa Azië Afrika Oceanië