Publiceer je producten
PDE Junction Box Active, Power and Data Input for the PDE Cabling System
PDE Junction Box Active, Power and Data Input for the PDE Cabling System
PDE Junction Box Active, Power and Data Input for the PDE Cabling System
PDE Junction Box Active, Power and Data Input for the PDE Cabling System
PDE Junction Box Active, Power and Data Input for the PDE Cabling System
PDE Junction Box Active, Power and Data Input for the PDE Cabling System
    Martin

    PDE Junction Box Active, Power and Data Input for the PDE Cabling System

    The Martin PDE Junction Box Active merges power, DMX and Ethernet signals into a single connector and cable system, as used by the Martin VDO Atomic family of fixtures.

    The unit also features a DMX-thru and Ethernet-thru port, supported by the internal RDM-compliant DMX splitter and 3-port Ethernet switch. The multi-color status LED gives a clear indication of the protocol being received, as it is compatible with DMX, Art-Net, sACN and Martin P3. And, the convenient test button allows all connected fixtures to be tested at once for easy system checking during installation.

    The box is fully IP65 rated for outdoor use and features a robust metal housing. The flanges on the side allow for mounting to any surface, while the M10 threaded hole allows for the attachment of a rigging clamp.

    Specificatie
    • FEATURES

      • powerCON TRUE1 TOP power in & thru
      • XLR 5 TOP DMX in & thru (build-in DMX/RDM splitter)
      • etherCON TOP Ethernet in & thru (build-in gigabit switch with fail-safe bypass)
      • Martin PDE Hybrid output
      • IP65 rated
      • Status LED to indicate received protocol
      • Pushbutton to recall test patterns on all attached fixtures
      • Robust metal housing
      • Wall or truss-mountable
    Technische specificatie
    • Unieke ref.pde-junction-box-active
    • ProductfamiliePower & Processing
    • ProductgroepPDE System
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-09-08
    • Editienummer1
    Classificatie
    • Categorie BIMobjectVerlichting - Verlichting
    • IFC-classificatieLight Fixture
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codeEF_70_80
    • Uniclass 2015-beschrijvingLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitelLighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring