Publiceer je producten
VDO Atomic Dot WRM, Warm White Blinder / Strobe / Eye-Candy Fixture
VDO Atomic Dot WRM, Warm White Blinder / Strobe / Eye-Candy Fixture
VDO Atomic Dot WRM, Warm White Blinder / Strobe / Eye-Candy Fixture
VDO Atomic Dot WRM, Warm White Blinder / Strobe / Eye-Candy Fixture
VDO Atomic Dot WRM, Warm White Blinder / Strobe / Eye-Candy Fixture
VDO Atomic Dot WRM, Warm White Blinder / Strobe / Eye-Candy Fixture
VDO Atomic Dot WRM, Warm White Blinder / Strobe / Eye-Candy Fixture
    Martin

    VDO Atomic Dot WRM, Warm White Blinder / Strobe / Eye-Candy Fixture

    The Martin VDO Atomic Dot WRM hybrid lighting and video fixture, also available in a CLD color temperature variant, combines a small blinder, compact strobe, video-pixel and small spotlight.

    By combining a video-controlled Aura backlight and a bright blinder/strobe dot in one fixture, lighting designers are empowered with greater creative potential to make a bigger impact with audiences than ever before. The fixtures’ compact design also gives designers the ability to place VDO Atomic Dots just about anywhere and deploy them in larger quantities. Integrated support for P3, DMX, Art-Net and sACN eliminates the need for additional interface boxes and onboard P3 eases pixel mapping and using the product as a video controlled blinder or strobe.

    The integrated interlocking mechanics allow multiple VDO Atomic Dots to be combined in battens, arrays or creative shapes. While the hybrid cable carrying DMX, Art-Net, sACN and P3 makes connections easy and fast.

    VDO Atomic Dots are ideal for rental customers and lighting designers working in concert/touring and TV show sets as well as supporting corporate and nightclub clients.

    Specificatie
    • FEATURES

      • Warm white (2700K) beam/blind/strobe/eye-candy fixture
      • 2850 lumen boost/strobe
      • 1400 lumen continuous
      • Beam angle of 11 degrees
      • Field angle of 22 degrees
      • Pixel-controllable RGB Aura backlight
      • Compact form-factor
      • Built-in power supply (100-240V)
      • Power and Data IN & THRU via hybrid cable (PDE System)
      • P3, DMX, Art-Net & sACN compatible
      • Built-in pixel-FX on backlight and beam
      • Front-accessory holder for barndoors and/or diffuser/lens
      • Detachable yoke-assembly
      • Smart interlocking mechanics to build battens, arrays and creative shapes
      • Compatible with Martin VDO Atomic Bold interlocking mechanics for mixed arrays
      • Passive cooling
      • IP65 rated
    Technische specificatie
    • Unieke ref.vdo-atomic-dot-wrm
    • ProductfamilieStatic Lights
    • ProductgroepBlinder
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-09-23
    • Editienummer1
    Classificatie
    • Categorie BIMobjectVerlichting - Theatrale verlichting
    • IFC-classificatieLight Fixture
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codeEF_70_80
    • Uniclass 2015-beschrijvingLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitelLighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring