Publiceer je producten
Ultimate Awning Window
Marvin

Ultimate Awning Window

The Ultimate Awning window brings fresh air into hard-to-reach areas like over a sink or counter to provide strategically placed light and gentle airflow. It’s a top-hinged alternative or complement to a casement window.

  • Extruded aluminum exterior and wood interior
  • Fits openings up to 8 feet tall by 4 feet wide
  • Narrow frame replacement option available to fit seamlessly into existing window openings
  • Optional motor-drive system can be used to operate the unit from a remote wall switch

Additional Features:

  • Pushes the limits of what windows and doors can do.
  • Standard finish on extruded aluminum is commercial-grade and warrantied for 20 years, ensuring a smooth, beautiful finish that lasts.
  • Choose from a selection of high-quality interior standard wood options, including Pine, Cherry, Douglas Fir, Mahogany, White Oak, Vertical Grain Douglas Fir, and Black Walnut.
  • Multi-point locking system ensures a tight seal and security from top to bottom.
  • Available with IZ3 coastal/hurricane certification.

Please see Marvin website for full wood product files as well as exterior color files for Revit for an exact match to our finishes!

Technische specificatie
  • Unieke ref.marvin_ulaww
  • ProductfamilieSignature
  • ProductgroepUltimate Windows
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2016-12-12
  • Editienummer2
Gerelateerd
  • HoofdmateriaalHout
  • Secundair materiaalGlas
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectRamen - Awning Window
  • IFC-classificatieWindow
  • Uniclass 2015-codePr_30_59_98
  • Uniclass 2015-beschrijvingWindow units
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitelWindows
  • OmniClass-nummer23-17 13 00
  • OmniClass-titelWindows
  • CSI UniFormat II-codeB2020
  • CSI UniFormat II-titelExterior Windows

Beschikbaarheid regio

Noord Amerika Oceanië Europa Azië