Publiceer je producten
Eco Cute "unimo W/W" – Water to Water Heat Pump

Eco Cute "unimo W/W" – Water to Water Heat Pump

Mayekawa has developed a standardized water to water heat pump with a heating capacity of more than 100 kW, the largest in the world. The heat pump simultaneously provides both hot and cold water with a combined COP of 8.0.
Specificatie
  • Hot water and cold water supplied simultaneously: +65 or +90 deg C hot water, -9 to +32 deg C cold water Heating Capacity: 100 kW Coefficient of Performance (COP): 8.0 (adding the heating and cooling COP) Weight (kg): 1,130 (net) / 1,143 (operating) Dimensions (mm): W1,140 x L1,293 x H1,919
Technische specificatie
  • Unieke ref.ecocutewwhp
  • ProductfamilieHeater
  • ProductgroepHeater Pump
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2014-04-01
  • Editienummer1
  • Hoogte (mm)1919
  • Breedte (mm)1140
  • Diepte (mm)1293
Gerelateerd
  • HoofdmateriaalMetaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
  • Nettogewicht (kg)1.13
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kachels
  • UNSPSC-naamHeat pumps
  • UNSPSC-code40101806
  • Uniclass 2015-codePr_70_60_37_98
  • Uniclass 2015-beschrijvingWater to water heat pumps
  • CSI MasterFormat 2014 Code23 82 41
  • CSI MasterFormat 2014 TitelWater-to-Water Heat Pumps
  • OmniClass-nummer23-33 17 00
  • OmniClass-titelHeat Pumps