Publiceer je producten
Ceiling lamp Balbo
Ceiling lamp Balbo
Ceiling lamp Balbo

    Ceiling lamp Balbo

    Metal fittings in nickel color. Dome lamps of transparent glass in two colors: smoky and cognac. Light source — lamps with G9 base.
    Specificatie
    • Title Ceiling lamp Balbo
      Lamps 8ХG9
      Lamp power, W 28
      Voltage, V AC220_240
      Lampshade diameter, mm
      100
      Lampshade height, mm 100
      Lighting fixture height , mm 295
      Height of the ceiling cup, mm 25
      Lighting fixture diameter, mm 500
      LED -
      IP IP 20
      Warranty 5 years
      Article MOD112CL-08G


    Technische specificatie
    • Unieke ref.Ceiling-lamp-Balbo
    • ProductfamilieDecorative
    • ProductgroepBalbo
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-07-12
    • Editienummer1
    • Hoogte (mm)295
    Gerelateerd
    • HoofdmateriaalMetaal
    • Secundair materiaalGlas
    • Ontworpen inDuitsland
    • Nettogewicht (kg)3
    Classificatie
    • Categorie BIMobjectVerlichting - Plafondmontage
    • IFC-classificatieLamp
    • Uniclass 2015-codePr_70_70_46
    • Uniclass 2015-beschrijvingLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitelLamps
    • OmniClass-nummer23-35 45 15
    • OmniClass-titelLamps