Publiceer je producten
Pendant lamp Verticale
Pendant lamp Verticale
Pendant lamp Verticale
Pendant lamp Verticale

    Pendant lamp Verticale

    Fittings material– metal, color – chrome. Decorative dome lamp of cast ribbed glass. Dome lamp colors: cognac and chrome. Light source – LED strip. Color temperature is 3000K.
    Specificatie
    • Title Pendant lamp Verticale
      Lamps 1ХLED module
      Lamp power, W 8
      Voltage, V AC220_240
      Luminous flux, lum 800
      Color temperature, k 3000
      Lampshade height, mm 305
      Lighting fixture height , mm 305
      Height of the ceiling cup, mm 40
      Lighting fixture diameter, mm 120
      LED +
      IP IP 20
      Warranty 5 years
      Article MOD308PL-L9CG3K


    Technische specificatie
    • Unieke ref.Pendant-lamp-Verticale
    • ProductfamilieDecorative
    • ProductgroepVerticale
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-07-12
    • Editienummer1
    • Hoogte (mm)305
    Gerelateerd
    • HoofdmateriaalMetaal
    • Secundair materiaalGlas
    • Ontworpen inDuitsland
    • Nettogewicht (kg)0.93
    Classificatie
    • Categorie BIMobjectVerlichting - Hangers
    • IFC-classificatieLamp
    • Uniclass 2015-codePr_70_70_46
    • Uniclass 2015-beschrijvingLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitelLamps
    • OmniClass-nummer23-35 45 15
    • OmniClass-titelLamps