Publiceer je producten
Vertical steel swing grab bar

Vertical steel swing grab bar

5.0 van de 5 sterren5.0(5 reviews)
Part numbers: BG0800 Swing up grab bar with toilet roll holder hook, manufactured by Mediclinics in steel bar Ø 32 mm and 1,5 mm thick. Mediclinics offers these products for the purpose of improving the quality of life of people with reduced mobility. State of the art design, high durability and easy to maintain. The process used for bending the grab bars guarantees uniformity in the diameter of its curves. Built using steel white epoxy finished. The rotating point of this grab bar is strengthened with a double tube for a maximum resistance. A safety system that blocks the bar in the vertical position prevents its accidental dropping. Stainless steel screws and plastic plugs to install the grab bar to the wall are provided.
Technische specificatie
  • Unieke ref.BR0800
  • ProductfamilieGrab Bars
  • ProductgroepMedinox
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2015-09-23
  • Editienummer1
  • Hoogte (mm)300
  • Breedte (mm)100
  • Diepte (mm)738
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectSanitair - Badkamer accessoires

Beschikbaarheid regio

Europa Azië Afrika Oceanië