Publiceer je producten
Kit to recess the babymedi vertical baby changing station
Kit to recess the babymedi vertical baby changing station

    Kit to recess the babymedi vertical baby changing station

    Recessed kit for BabyMedi vertical baby changing stations>

    Specificatie
    • • Kit to recess the BabyMedi vertical baby changing station to the wall.

      • This kit to recess the BabyMedi vertical baby changing station allows the changing table to be completely flush with the wall once it is closed, not taking up unnecessary space and thus allowing the creation of more open spaces free of obstacles.

      • Possibility of combining finishes between the kit for recess and the baby changing station.

      • Maximum robustness and vandal-proof design.

      • Excellent integration and aesthetic level.

    Technische specificatie
    • Unieke ref.vertical-baby-changing-station
    • ProductfamilieBaby changing stations
    • ProductgroepBabyMedi®
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-07-24
    • Editienummer1
    • Hoogte (mm)1030
    • Breedte (mm)102
    • Diepte (mm)650
    Gerelateerd
    • HoofdmateriaalRoestvrij staal
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    • Nettogewicht (kg)6.3
    Classificatie
    • Categorie BIMobjectSanitair - Sanitair
    • IFC-classificatieFurnishing Element
    • OmniClass-nummer23-21 27 31 11
    • OmniClass-titelDiaper Changing Tables

    Beschikbaarheid regio

    Europa Azië Afrika Oceanië
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
    Common.Footer.ValueProp.Image.AltText