Publiceer je producten
Decorative double-sided concrete fence - MODULA Designs
Decorative double-sided concrete fence - MODULA Designs
Decorative double-sided concrete fence - MODULA Designs
Decorative double-sided concrete fence - MODULA Designs
Decorative double-sided concrete fence - MODULA Designs

    Decorative double-sided concrete fence - MODULA Designs

    Combine MODULA laser-cut aluminum decors with MODULA Slat or MODULA Mesh panels to add a modern touch to your fence and personalize your project. This will add a touch of freshness to your space and meet the requirements of local urban planning regulations (PLUs) prohibiting solid fences.

    Perfectly suited to double-sided fencing, the decors are aesthetically pleasing on both sides, for complete harmony. Requiring no maintenance, they combine the strength of concrete with the modern look of aluminum.

    With two aluminum panel models and four colors available, there are numerous combination possibilities to create a unique fence that blends seamlessly into your garden.


    Specificatie
      • Compatibility: MODULA Slat and MODULA Mesh fencing, to be placed as the last or second-to-last panel in the span
      • Material: Laser-cut and plastic-coated aluminum
      • 2 models: MODULA Graphik decor or MODULA Mosaic decor
      • Sunblocking rate: Graphik decor 75% | Mosaic decor 92%

      Colors

      • Anthracite, Brown, Champagne, Green

      Dimensions:

      • Laser-cut aluminum decor: 191.5 x 22 x 2.5 cm
      • Sheet thickness: 3 mm
    Technische specificatie
    • Unieke ref.cloture-modula-decors
    • ProductfamilieConcrete fence
    • ProductgroepModula
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-04-14
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalBeton
    • Ontworpen inFrankrijk
    • Gefabriceerd inFrankrijk
    Classificatie
    • Categorie BIMobjectBouw - Leuning
    • IFC-classificatieRailing