Publiceer je producten
Eaves system RIVEPRO
Eaves system RIVEPRO
Eaves system RIVEPRO
    M.E.P

    Eaves system RIVEPRO

    4.4 van de 5 sterren4.4(5 reviews)

    The roof eaves system RIVEPRO MEP

    With more than 35 years of experience and more than 6 million meters of PVC soffit installed ... MEP is today asserting itself as the French leader in the controlled expansion eaves system.

    The MEP eave is a homogeneous set for the protection and complete covering of roof overflows, new or to be renovated. It has been developed in partnership with professionals in order to guarantee functionality and ease of use.

    The MEP PVC Eave system has a technical opinion issued by CSTB n ° 2 / 13-1541, a ten-year warranty and an M1 fire classification.

    Technische specificatie
    • Unieke ref.Systeme_Rivepro
    • ProductfamiliePVC Eaves
    • ProductgroepSoffit / Fascia boards
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2020-12-01
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalPVC
    • Ontworpen inFrankrijk
    • Gefabriceerd inFrankrijk
    Classificatie
    • Categorie BIMobjectBouw - Daktoebehoren
    • IFC-classificatieRoof
    • ETIM-codeEC003208
    • ETIM-naamEave
    • UNSPSC-naamRoof fascias
    • UNSPSC-code30151601
    • Uniclass 2015-codeSs_30_25
    • Uniclass 2015-beschrijvingCeiling and soffit systems
    • CSI MasterFormat 2014 Code07 42 93
    • CSI MasterFormat 2014 TitelSoffit Panels
    • OmniClass-nummer23-13 41 11 17
    • OmniClass-titelRoof Fascias
    • CSI UniFormat II-codeB3010
    • CSI UniFormat II-titelRoof Coverings

    Beschikbaarheid regio

    Europa Afrika Zuid-Amerika Noord Amerika