MBT Metal Sheet Roof Bolt System M-DEX760-25-SMBT Metal Sheet Roof Bolt System M-DEX760-25-SMBT Metal Sheet Roof Bolt System M-DEX760-25-SMBT Metal Sheet Roof Bolt System M-DEX760-25-SMBT Metal Sheet Roof Bolt System M-DEX760-25-SMBT Metal Sheet Roof Bolt System M-DEX760-25-SMBT Metal Sheet Roof Bolt System M-DEX760-25-S
Vorige afbeeldingen bekijken
Volgende afbeeldingen bekijken

MBT Metal Sheet Roof Bolt System M-DEX760-25-S

- Wide corrugation and high-curved ribs, strong and durable, can be restructured across the batten - Diagonal cubicle (5 degrees) - Anti-Capillary Protect the water that enters... Steel Model M-DEX760-25-S Bolt Regulation System Orders per sheet over 30 m
Specificatie
  • Working width 760 mm., rib height 25 mm., minimum slope 5° (1/12), minimum bend radius 450 mm., minimum natural bend radius 30,000 mm., maximum transport length 25,000 mm. . Production length at the job site On Request
Technische specificatie
  • Unieke ref.MBT_Metal_Sheet_Roof_Bolt_System_M-DEX760-25-S
  • ProductfamilieMetal Sheet
  • ProductgroepRoof
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-12-03
  • Editienummer1
  • Hoogte (mm)25
  • Breedte (mm)760
Gerelateerd
  • HoofdmateriaalStaal
  • Gefabriceerd inThailand
Classificatie
  • Categorie BIMobjectBouw - Dak
  • OmniClass-nummer23-13 39 11