MBT Metal Sheet Roof Boltless System M-LOCK700-40MBT Metal Sheet Roof Boltless System M-LOCK700-40MBT Metal Sheet Roof Boltless System M-LOCK700-40MBT Metal Sheet Roof Boltless System M-LOCK700-40MBT Metal Sheet Roof Boltless System M-LOCK700-40MBT Metal Sheet Roof Boltless System M-LOCK700-40MBT Metal Sheet Roof Boltless System M-LOCK700-40
Vorige afbeeldingen bekijken
Volgende afbeeldingen bekijken

MBT Metal Sheet Roof Boltless System M-LOCK700-40

- Have a high curl and a wide belly thus increasing the batting distance more. Makes the structure economical - Fixing the sheet with the innovation of locking pin 3 in 1 "Superlock 40", which makes it easy to install, locks tightly, closely and is strong
Specificatie
  • Working width 700 mm., rib height 40 mm., minimum slope 2° (1/30), minimum bend radius 800 mm., minimum natural bend radius 45,000 mm., maximum transport length 25,000 mm. . Production length at the job site On Request
Technische specificatie
  • Unieke ref.MBT_Metal_Sheet_Roof_Boltless_System_M-LOCK700-40
  • ProductfamilieMetal Sheet
  • ProductgroepRoof
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-12-03
  • Editienummer1
  • Breedte (mm)40
  • Breedte (mm)700
Gerelateerd
  • HoofdmateriaalStaal
Classificatie
  • Categorie BIMobjectBouw - Dak
  • OmniClass-nummer23-13 39 11