MBT Metal Sheet Wall&Ceiling System M-SPANDREL 365MBT Metal Sheet Wall&Ceiling System M-SPANDREL 365MBT Metal Sheet Wall&Ceiling System M-SPANDREL 365
Vorige afbeeldingen bekijken
Volgende afbeeldingen bekijken

MBT Metal Sheet Wall&Ceiling System M-SPANDREL 365

Extra high and Wide curls Installed with grooved tongue system Hide screw head, suitable for wall or ceiling work inside the building. - strong corrugated shape, save the frame, easy to install, stronger than general ceiling system. - No gap to accumulate dust. easy to clean Does not rust or mold Long service life - Specially designed to be suitable for use Type1, smooth wavy shape, for ceilings that emphasize smoothness, not eye-catching.
Specificatie
  • Working width 365 mm., corrugation height 25 mm. Usage: used to make walls, ceilings. Installation: fix the sheet with screws.
Technische specificatie
  • Unieke ref.MBT_Metal_Sheet_Wall-Ceiling_System_M-SPANDREL_365
  • ProductfamilieMetal Sheet
  • ProductgroepWall&Ceiling
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-12-03
  • Editienummer1
  • Hoogte (mm)25
  • Breedte (mm)365
Gerelateerd
  • HoofdmateriaalStaal
  • Gefabriceerd inThailand
Classificatie
  • Categorie BIMobjectBouwmaterialen - Plaatmaterialen
  • OmniClass-nummer23-15 19 00