Publiceer je producten
Roll-Formed Aluminum Return Grille - 45° Louvered Face - Lay-In - Model RH-6

Roll-Formed Aluminum Return Grille - 45° Louvered Face - Lay-In - Model RH-6

3.9 van de 5 sterren3.9(7 reviews)

Model RH return grilles combine the advantages of corrosion resistant construction and durability with an attractive design, excellent performance, and competitive pricing.

  • This economical series of roll-formed aluminum return grilles and registers are available in a number of borders to integrate into a wide range of ceiling and sidewall applications
  • The RH is an excellent choice for exhaust and return applications
Technische specificatie
  • Unieke ref.Concealed-Mount-Roll-Formed-Aluminum-Return-Grille-45-Louvered-Face-RH
  • ProductfamilieGrilles, Registers & Diffusers
  • ProductgroepGrilles & Registers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-04-09
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalAluminium
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieLuchtafvoer
  • UNSPSC-naamAir diffusers
  • UNSPSC-code40101505
  • Uniclass 2015-codePr_70_65_04_02
  • Uniclass 2015-beschrijvingAir diffusers
  • CSI MasterFormat 2014 Code23 37 13
  • CSI MasterFormat 2014 TitelDiffusers, Registers, and Grilles
  • OmniClass-nummer23-33 49 11 11
  • OmniClass-titelCeiling Ventilation Diffusers
  • CSI UniFormat II-codeD30
  • CSI UniFormat II-titelHVAC