Publiceer je producten
Extruded Aluminum Square/Rectangular Louver Face Ceiling Diffuser - Model 5500

Extruded Aluminum Square/Rectangular Louver Face Ceiling Diffuser - Model 5500

Series 5500 Aluminum Directional Diffuser models provide an aesthetically pleasing solution to air distribution requirements, regardless of room configurations.

  • Available in 1, 2-way opposite, 2-way corner, 3, and 4-way directional air patterns
  • Cores are easy to remove with spring loaded latches - no tools required
  • 5500 series deflector blades include a horizontal lip, making this diffuser an excellent choice for high induction applications
  • The 5500 series is an excellent choice for VAV applications
  • The 5500 series is available with optional induction vanes
Technische specificatie
  • Unieke ref.Square-Rectangular-Louver-Face-Ceiling-Diffuser-Extruded-Aluminum-5500
  • ProductfamilieGrilles, Registers & Diffusers
  • ProductgroepCeiling Diffusers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-04-09
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalAluminium
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieLuchtafvoer
  • UNSPSC-naamAir diffusers
  • UNSPSC-code40101505
  • Uniclass 2015-codePr_70_65_04_02
  • Uniclass 2015-beschrijvingAir diffusers
  • CSI MasterFormat 2014 Code23 37 13
  • CSI MasterFormat 2014 TitelDiffusers, Registers, and Grilles
  • OmniClass-nummer23-33 49 11 11
  • OmniClass-titelCeiling Ventilation Diffusers
  • CSI UniFormat II-codeD30
  • CSI UniFormat II-titelHVAC