Publiceer je producten
C1100-T Floor Cleanout for Tile Areas
MIFAB

C1100-T Floor Cleanout for Tile Areas

MIFAB® C1100-T Series adjustable floor cleanout with lacquered cast iron body and anchor flange, secondary “O” ring Test Seal, 4” diameter cleanout opening and round scoriated combined cover and plug top assembly (specify material type) with 1/8” recess for tile and stainless steel vandal proof allen key screws and primary gasket seal. (For membrane floors, add Suffix -C for the membrane clamp.)
Specificatie
  • SKUs: C1102-T, C1103-T, C1104-T, C1105-T, C1106-T
Technische specificatie
  • Unieke ref.c1100-t-floor-cleanout-for-tile-areas
  • ProductfamilieCleanouts
  • ProductgroepFinished Floor Cleanouts » Round Finished Floor Cleanouts
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-02-26
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCast iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • UNSPSC-naamPlumbing fixtures
  • UNSPSC-code3018
  • Uniclass 2015-codeAc_10_40_67
  • Uniclass 2015-beschrijvingPlumbing
  • CSI MasterFormat 2014 Code22 05 76
  • CSI MasterFormat 2014 TitelFacility Drainage Piping Cleanouts
  • OmniClass-nummer23-11 21 21 17
  • OmniClass-titelCleanouts
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING