Publiceer je producten
CAD Ceiling or Wall Access Door
MIFAB

CAD Ceiling or Wall Access Door

MIFAB® CAD Series recessed access door is designed for use in acoustical, drywall, or tiled surfaces. The door panel is recessed 5/8” (15) to allow the insertion of various types of material. Only the thickness of the door and frame edges are exposed. It has a unique white finish.

Specificatie
  • CAD Ceiling or Wall Access Door

Technische specificatie
  • Unieke ref.cad-ceiling-or-wall-access-door
  • ProductfamilieAccess Doors
  • ProductgroepUniversal
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-09-16
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Toegangsdeuren & panelen
  • Uniclass 2015-codeTE_10_40_10
  • Uniclass 2015-beschrijvingAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 13
  • CSI MasterFormat 2014 TitelAccess Doors and Frames
  • OmniClass-nummer23-17 11 27 13
  • OmniClass-titelAccess Doors