Publiceer je producten
CR10 Rubber Support
MIFAB

CR10 Rubber Support

The CR10 Series is designed for superior support of gas and refrigeration pipes. The roller allows for longitudinal movements of the pipe. This support is suitable for most types of roofing material or other flat surfaces. The roller bracket has roller mounting holes 1″ apart so that the roller can be adjusted from 6″ or 7″ from the center line to the ground.

Technische specificatie
  • Unieke ref.CR10
  • ProductfamilieC-PORT (Roof Pipe Supports)
  • ProductgroepWidebody Rubber Supports
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-05-14
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • UNSPSC-naamRubber support block
  • UNSPSC-code30151509
  • Uniclass 2015-codePr_65_52_61_62
  • Uniclass 2015-beschrijvingPipeline supports
  • CSI MasterFormat 2014 Code22 05 29
  • CSI MasterFormat 2014 TitelHangers and Supports for Plumbing Piping and Equipment
  • OmniClass-nummer23-27 43 13
  • OmniClass-titelMechanical Pipe Supports