Publiceer je producten
FRP (2 ½”-10″) Reduced Pressure Zone Backflow Assembly
MIFAB

FRP (2 ½”-10″) Reduced Pressure Zone Backflow Assembly

The BEECO Friendly Reduced Pressure Zone Backflow Preventer Valve is designed to stop the reverse of flow of a liquid into a potable water system. The proper installation of a backflow preventer must be done by a certified expert under local codes and guidelines to assure the protection of the drinking water system. The Valve shall be certified to ASSE 1013. Is Certified to cUPC and IAPMO listed.
Specificatie
  • SKUs: FRP2.50, FRP3.00, FRP4.00, FRP6.00, FRP8.00, FRP10.00
Technische specificatie
  • Unieke ref.frp-large-reduced-pressure-zone-backflow-assembly
  • ProductfamilieBEECO (Backflow Valves)
  • ProductgroepBackflow Preventers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-02-04
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • ETIM-codeEC011469
  • ETIM-naamCheck valve
  • UNSPSC-naamValves
  • UNSPSC-code401416
  • Uniclass 2015-codePr_65_54_40_13
  • Uniclass 2015-beschrijvingCheck valves
  • CSI MasterFormat 2014 Code40 05 67.13
  • CSI MasterFormat 2014 TitelReduced-Pressure Zone Backflow Preventers for Process Service
  • OmniClass-nummer23-27 31 19
  • OmniClass-titelCheck Valves