Publiceer je producten
FRP (½”-2″) Reduced Pressure Zone Backflow Assembly
MIFAB

FRP (½”-2″) Reduced Pressure Zone Backflow Assembly

3.2 van de 5 sterren3.2(5 reviews)
The BEECO Friendly Reduced Pressure Zone Backflow Preventer is designed to stop the reverse of flow of a liquid into a potable water system. The proper installation of a backflow preventer must be done by a certified expert under local codes and guidelines to assure the protection of the drinking water system. The Valve shall be certified to ASSE 1013, CSA B64.4 and IAPMO listed.
Specificatie
  • SKUs: FRP.50-QT-LL, FRP.75QT-LL, FRP1.00-QT-LL, FRP1.25-QT-LL, FRP1.50-QT-LL, FRP2.00-QT-LL
Technische specificatie
  • Unieke ref.frp-small-reduced-pressure-zone-backflow-assembly
  • ProductfamilieBEECO (Backflow Valves)
  • ProductgroepBackflow Preventers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-02-04
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • ETIM-codeEC011469
  • ETIM-naamCheck valve
  • UNSPSC-naamValves
  • UNSPSC-code401416
  • Uniclass 2015-codePr_65_54_40_13
  • Uniclass 2015-beschrijvingCheck valves
  • CSI MasterFormat 2014 Code40 05 67.13
  • CSI MasterFormat 2014 TitelReduced-Pressure Zone Backflow Preventers for Process Service
  • OmniClass-nummer23-27 31 19
  • OmniClass-titelCheck Valves

Beschikbaarheid regio

Noord Amerika
Verenigde Staten