Publiceer je producten
GV-FXF-OSY Flanged by Flanged OSY Gate Valve
MIFAB

GV-FXF-OSY Flanged by Flanged OSY Gate Valve

The BEECO® Series GV-FXF-OSY is a Flanged by Flanged OS&Y (Outside Screw and Yoke) Resilient Seated Gate Valve. It is manufactured in compliance with AWWA C515 Standard. Flanges are to ANSI B16.1, Class 125 drilling pattern. The body, bonnet, and wedge (disc) are of high strength ductile-iron, ASTM A536, Grade 65-45-12. The wedge is encapsulated with EPDM rubber. The stem and bolts are of stainless steel.
Specificatie
  • SKUs: GV2.50-FXF-OSY, GV3.00-FXF-OSY, GV4.00-FXF-OSY, GV6.00-FXF-OSY, GV8.00-FXF-OSY, GV10.00-FXF-OSY, GV12.00-FXF-OSY
Technische specificatie
  • Unieke ref.gv-fxf-osy-flanged-by-flanged-osy-gate-valve
  • ProductfamilieBEECO (Backflow Valves)
  • ProductgroepOther Backflow Products
  • TypeDocumentatie (alleen informatie)
  • Publicatiedatum2021-02-26
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • UNSPSC-naamGate valves
  • UNSPSC-code40141613
  • Uniclass 2015-codePr_65_54_95_12
  • Uniclass 2015-beschrijvingCast iron gate valves
  • CSI MasterFormat 2014 Code40 05 61
  • CSI MasterFormat 2014 TitelGate Valves
  • OmniClass-nummer23-27 31 25
  • OmniClass-titelGate Valves
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING