Publiceer je producten
MC-10D Double, Horizontal Adjustable Water Closet Carrier
MIFAB

MC-10D Double, Horizontal Adjustable Water Closet Carrier

MIFAB® MC-10D Series double, horizontal, adjustable water closet carrier with lacquered cast iron fitting, 4” (102) no hub waste, 2” (51) no hub vent connection, lacquered cast iron gasketed adjustable faceplates, universal floor mounted cast iron foot supports, adjustable 8” tapered thread ABS nipples with integral test caps, neoprene bowl gaskets, hardware, threaded rod protectors and polished chrome plated finishing cap nuts.

Technische specificatie
  • Unieke ref.MC-10D
  • ProductfamilieFixture Carriers
  • ProductgroepHorizontal Fixture Carriers » Long Barrel Horizontal Fixture Carriers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-05-14
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • Uniclass 2015-codePr_20_85_09_96
  • Uniclass 2015-beschrijvingWall-hung WC support brackets
  • CSI MasterFormat 2014 Code22 42 13.13
  • CSI MasterFormat 2014 TitelCommercial Water Closets
  • OmniClass-nummer23-31 19 19
  • OmniClass-titelWater Closets