Publiceer je producten
MC-13 Adjustable Water Closet Carrier with Side Inlets
MIFAB

MC-13 Adjustable Water Closet Carrier with Side Inlets

MIFAB® MC-13 Series single, vertical, adjustable, water closet carrier with lacquered cast iron fitting, left, right or both (specify) 4” (102) side inlets, 4” (102) no hub waste, 2” (51) no hub vent connection, lacquered cast iron gasketed adjustable faceplate, universal floor mounted cast iron foot supports, adjustable 8” tapered thread ABS nipple with integral test cap, neoprene bowl gasket, hardware, threaded rod protectors, polished chrome plated finishing cap nuts and rear anchor tie down support.

Technische specificatie
  • Unieke ref.MC-13
  • ProductfamilieFixture Carriers
  • ProductgroepHorizontal Fixture Carriers » Long Barrel Horizontal Fixture Carriers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-05-14
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • UNSPSC-naamPlumbing fixtures
  • UNSPSC-code3018
  • Uniclass 2015-codePr_20_85_09_96
  • Uniclass 2015-beschrijvingWall-hung WC support brackets
  • CSI MasterFormat 2014 Code22 30 00
  • CSI MasterFormat 2014 TitelPlumbing Equipment
  • OmniClass-nummer23-31 00 00
  • OmniClass-titelPlumbing Specific Products and Equipment
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING