Publiceer je producten
MHY-61 Lawn/Ground Hydrant
MIFAB

MHY-61 Lawn/Ground Hydrant

MIFAB® MHY-61 Series A.S.S.E. 1019-B certified self draining, non freeze, lawn/ground hydrant with A.S.S.E . 1011 approved anti-siphon and vandal resistant integral vacuum breaker with 3/4” (19) male hose connection. Hydrant assembly complete with one piece neoprene plunger to control both the flow and drain functions, hardened bronze operating stem, drain port under the hexagon nut, heavy duty galvanized steel pipe, heavy duty chrome plated bronze head casting, polished chrome plated face plate and satin finished nickel bronze box with hinged locking cover. Operating key furnished with each hydrant opens the hydrant, box and prevents unauthorized use. Hydrant inlet connection complete with drain port tapped for 1/8” (3) N.P.T.
Specificatie
  • SKUs: MHY-61-2, MHY-61-3, MHY-61-4, MHY-61-5, MHY-61-6, MHY-61-7, MHY-61-8
Technische specificatie
  • Unieke ref.mhy-61-lawn-ground-hydrant
  • ProductfamilieHydrants
  • ProductgroepOther
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-02-26
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • UNSPSC-naamHydrants
  • UNSPSC-code40141726
  • CSI MasterFormat 2014 Code40 05 81
  • CSI MasterFormat 2014 TitelHydrants and Hose Bibbs for Process Service
  • OmniClass-nummer23-31 00 00
  • OmniClass-titelPlumbing Specific Products and Equipment