Publiceer je producten
MI-DIAL-LD
MIFAB

MI-DIAL-LD

MIFAB® MI-DIAL-LD supply and waste dialysis box is constructed of 16 gauge, Type 316 stainless steel (satin finish) continuous welded corners, four mounting anchor tabs, and removable finishing frame and door, one 1/2″ NPT PVC supply connection with PVC ball valve and 3/4″ hose connection. Bracket with grommets for two 3/8″ diameter hose, and 2” stainless steel drain connection with sloped bottom. 

Specificatie
  • Dialysis Box with One Valve

Technische specificatie
  • Unieke ref.mi-dial-ld
  • ProductfamilieDialysis Boxes
  • ProductgroepMI-DIAL
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-09-04
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • Uniclass 2015-codeSs_40_15_75_75
  • Uniclass 2015-beschrijvingSanitary accessory systems
  • CSI MasterFormat 2014 Code22 13 16
  • CSI MasterFormat 2014 TitelSanitary Waste and Vent Piping
  • CSI UniFormat II-codeD2090
  • CSI UniFormat II-titelOther Plumbing Systems