Publiceer je producten
MI-FLEX Flexible Rubber Coupling
MIFAB

MI-FLEX Flexible Rubber Coupling

4.6 van de 5 sterren4.6(5 reviews)
MIFAB® MI-FLEX Series of flexible rubber couplings are manufactured from neoprene compound that meets the requirements of ASTM C-564 and 300 Series of stainless steel clamps tightened with 5/16” Type 300 stainless steel hex head screws. MI-FLEX Series of flexible couplings are tested and certified to ASTM Standard 1173-2010 and CSA Standard B602-2016 and listed with I.A.P.M.O.
Specificatie
  • SKUs: MI-FLEX-075, MI-FLEX-100, MI-FLEX-125, MI-FLEX-15125, MI-FLEX-150, MI-FLEX-200, MI-FLEX-215, MI-FLEX-300, MI-FLEX-320, MI-FLEX-400, MI-FLEX-415, MI-FLEX-420, MI-FLEX-430, MI-FLEX-500, MI-FLEX-540, MI-FLEX-600, MI-FLEX-640, MI-FLEX-650, MI-FLEX-800, MI-FLEX-840, MI-FLEX-860, MI-FLEX-1000, MI-FLEX-1008, MI-FLEX-1200
Technische specificatie
  • Unieke ref.mi-flex-150-flexible-rubber-coupling
  • ProductfamilieCouplings
  • ProductgroepFlexible Rubber Couplings
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-02-26
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Verbindingsstukken
  • UNSPSC-naamPlumbing connectors
  • UNSPSC-code40141720
  • CSI MasterFormat 2014 Code23 33 43
  • CSI MasterFormat 2014 TitelFlexible Connectors
  • OmniClass-nummer23-27 49 13
  • OmniClass-titelFlexible Pipe Couplings