Publiceer je producten
MI-G-AD
MIFAB

MI-G-AD


The MI-G-AD-25 is manufactured out of a fabricated 16 gauge Type 304 stainless steel body, deep seal trap with sewer gas stopper, air relief bypass, dual, gasketed lid for easy access to the internal sediment bucket, grease and oil collection container, 24 hour timer with heating element and automatic skimming wheel. The MI-G-AD-25 is tested and certified to the PDI G-101 and ASME A112.14.3 Standards.

Specificatie
  • Automatic Recovery Grease Interceptor

Technische specificatie
  • Unieke ref.mi-g-ad
  • ProductfamilieInterceptors
  • ProductgroepGrease Interceptors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-09-05
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • UNSPSC-naamTraps and strainers
  • UNSPSC-code401425
  • CSI MasterFormat 2014 Code46 25 23
  • CSI MasterFormat 2014 TitelGrease Traps
  • OmniClass-nummer23-27 37 11
  • OmniClass-titelGrease Traps