Publiceer je producten
MI-SOLID-LB Solids Interceptor with Bottom Access
MIFAB

MI-SOLID-LB Solids Interceptor with Bottom Access

MIFAB® MI-SOLID-LB Series small capacity powder epoxy coated interior and exterior 10 gauge fabricated steel solids interceptor with internal perforated sediment bucket removable through the bottom. Interceptor complete with 2” F.I.P. low inlet and 2” F.I.P. high outlet on other side for flow through installation and gasketed bottom lid secured with latches.
Specificatie
  • SKUs: MI-SOLID-LB
Technische specificatie
  • Unieke ref.mi-solid-lb-solids-interceptor
  • ProductfamilieInterceptors
  • ProductgroepSediment and Solid Interceptors
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-02-26
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • UNSPSC-naamTraps and strainers
  • UNSPSC-code401425
  • Uniclass 2015-codePr_65_52_25
  • Uniclass 2015-beschrijvingDrainage traps and accessories
  • CSI MasterFormat 2014 Code22 13 23
  • CSI MasterFormat 2014 TitelSanitary Waste Interceptors
  • OmniClass-nummer23-39 45 23 13
  • OmniClass-titelSolid Waste Detectors for Other Solids
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING