Publiceer je producten
R1220-PR Medium Promenade Deck Drain
MIFAB

R1220-PR Medium Promenade Deck Drain

MIFAB® R1220-PR Series lacquered cast iron medium sump roof drain with 12” diameter anchor flange, square adjustable collar and standard 12” (305) square hinged ductile iron tractor grate with 3/8” (9) maximum width drainage slots and a free area of 51 square inches.

Technische specificatie
  • Unieke ref.R1220-PR
  • ProductfamilieDrains
  • ProductgroepRoof Drains » Other Roof Drains
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-05-15
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • UNSPSC-naamRoofing drains
  • UNSPSC-code30151605
  • Uniclass 2015-codeSs_30_75
  • Uniclass 2015-beschrijvingRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitelRoof Drains
  • OmniClass-nummer23-13 41 39
  • OmniClass-titelRoof Drains
  • CSI UniFormat II-codeD2040
  • CSI UniFormat II-titelRain Water Drainage