Publiceer je producten
R1300T Scupper Drain with Angle Grate and Threaded Outlet
MIFAB

R1300T Scupper Drain with Angle Grate and Threaded Outlet

4.5 van de 5 sterren4.5(6 reviews)
MIFAB® R1300T Series lacquered cast iron scupper drain with 90 degree threaded outlet, membrane clamp and sloped grate (specify cast iron (Suffix -50) or nickel bronze (Suffix -1)).
Specificatie
  • SKUs: R1302T, R1303T, R1304T, R1306T, R1308T
Technische specificatie
  • Unieke ref.scupper-drain-with-angle-grate-and-threaded-outlet
  • ProductfamilieDrains
  • ProductgroepRoof Drains » Scupper Drains
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-02-26
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCast iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • UNSPSC-naamRoofing drains
  • UNSPSC-code30151605
  • Uniclass 2015-codeSs_30_75
  • Uniclass 2015-beschrijvingRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitelRoof Drains
  • OmniClass-nummer23-13 41 39
  • OmniClass-titelRoof Drains
  • CSI UniFormat II-codeD2040
  • CSI UniFormat II-titelRain Water Drainage