Publiceer je producten
STR Bronze Strainer
MIFAB

STR Bronze Strainer

The “Y” type strainer shall be a bronze body strainer with a bronze cap and a stainless steel mess screen. The valve shall be designed so the screen can be cleaned without removal of the valve from the pipe line and shall be equipped with a enclosure plug in the brass clean out cap for the addition of a test gauge or secondary water line.
Specificatie
  • SKUs: STR.50-SWT-BRZ-LL, STR.75-SWT-BRZ-LL, STR1.00-SWT-BRZ-LL, STR1.25-SWT-BRZ-LL, STR1.50-SWT-BRZ-LL, STR2.00-SWT-BRZ-LL, STR.50-IPS-BRZ-LL, STR.75-IPS-BRZ-LL, STR1.00-IPS-BRZ-LL, STR1.25-IPS-BRZ-LL, STR1.50-IPS-BRZ-LL, STR2.00-IPS-BRZ-LL
Technische specificatie
  • Unieke ref.str-bronze-strainer
  • ProductfamilieBEECO (Backflow Valves)
  • ProductgroepOther Backflow Products
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-02-26
  • Editienummer1
Gerelateerd
  • HoofdmateriaalBronze
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Verbindingsstukken
  • Uniclass 2015-codeAc_10_40_63
  • Uniclass 2015-beschrijvingPipe fitting
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitelWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass-nummer23-27 43 00
  • OmniClass-titelPipe Fittings
  • CSI UniFormat II-codeC1030
  • CSI UniFormat II-titelFittings