Publiceer je producten
Acousti-Clear® Automatic Seal Single Panels

Acousti-Clear® Automatic Seal Single Panels

Acousti-Clear® Glass Wall Systems

At Modernfold, we are offering ultra-sleek, contemporary aesthetics of aluminum and glass alongside unmatched acoustical control. Acousti-Clear® single panel glass wall system features highly desired sound separation technology up to 51 STC. Acousti-Clear® Automatic single panel partitions feature Modernfold’s innovative seal system. Design options are robust with custom finishes, horizontal mullions, RAL powder coating, privacy, and egress options.

Specificatie
  • For Modernfold's Acousti-Clear® Automatic Seal Single Panel specification and technical data sheet, visit www.modernfold.com/en-US/downloads/product-documents to download.

Technische specificatie
  • Unieke ref.acousti-clear-automatic-single-panels
  • ProductfamilieOperable Partition Systems - Glass
  • ProductgroepAcousti-Clear® Automatic Seal Single Panel
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-11-15
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalGlas
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectMuren - Folding & Moving Walls
  • IFC-classificatieObject
  • UNSPSC-naamAcoustical insulation
  • UNSPSC-code30141601
  • Uniclass 2015-codeSs_25_25_05
  • Uniclass 2015-beschrijvingAcoustic panel systems
  • CSI MasterFormat 2014 Code10 22 43
  • CSI MasterFormat 2014 TitelSliding Partitions
  • OmniClass-nummer23-15 11 17 11
  • OmniClass-titelHorizontally Sliding Partitions