Publiceer je producten
Acousti-Clear® Motorized Seal Single Panels
Acousti-Clear® Motorized Seal Single Panels
Acousti-Clear® Motorized Seal Single Panels
Acousti-Clear® Motorized Seal Single Panels

    Acousti-Clear® Motorized Seal Single Panels

    Acousti-Clear® Glass Wall Systems

    At Modernfold, we are offering ultra-sleek, contemporary aesthetics of aluminum and glass alongside unmatched acoustical control. Acousti-Clear® glass wall system features highly desired sound separation technology up to 51 STC. Acousti-Clear® Motorized glass walls eliminate any and all set-up concerns with its' innovative ComforTronic® motorized seal system. Once the single panel is pushed into place, motorized top and bottom seals activate. This results in a motorized glass wall that always provides a constant and perfect seal. Maximize acoustics with the Acousti-Clear® motorized system.

    Specificatie
    • For Modernfold's Acousti-Clear® Motorized Seal Single Panel specification and technical data sheet, visit www.modernfold.com/en-US/downloads/product-documents to download.

    Technische specificatie
    • Unieke ref.acousti-clear-motorized-single-panels
    • ProductfamilieOperable Partition Systems - Glass
    • ProductgroepAcousti-Clear® Motorized Seal Single Panels
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-09-17
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalGlas
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectMuren - Folding & Moving Walls
    • IFC-classificatieObject
    • UNSPSC-naamAcoustical insulation
    • UNSPSC-code30141601
    • Uniclass 2015-codeSs_25_25_05
    • Uniclass 2015-beschrijvingAcoustic panel systems
    • CSI MasterFormat 2014 Code10 22 43
    • CSI MasterFormat 2014 TitelSliding Partitions
    • OmniClass-nummer23-15 11 17 11
    • OmniClass-titelHorizontally Sliding Partitions