Publiceer je producten
Acousti-Seal®  Legacy® & Premier® Continuously Hinged Panels

Acousti-Seal® Legacy® & Premier® Continuously Hinged Panels

3.8 van de 5 sterren3.8(5 reviews)

Acousti-Seal® Continuously Hinged Automated Wall Systems

At Modernfold, we offer a range of continuously-hinged operable wall systems to provide the ultimate technology in acoustics and flexibility. Our continuously-hinged operable partition systems provide effortless setup with fully-automated electrical operation and state-of-the-art safety systems. Our unitized steel construction, operable top and bottom seals, and custom finish options leave Modernfold’s continuously-hinged operable walls and partitions the leader in the industry.

Acousti-Seal® Legacy® Electric

The Acousti-Seal® Legacy® Electric features durability and premium aesthetics, all while utilizing a slim 3” platform and offering a variety of STC options. All Modernfold electric operable partition systems are designed for simultaneous activation with two keyed switches to facilitate safe operation without the need to manually move the partitions into place.

Acousti-Seal® Premier® Electric

Featuring the same electric features of the Acousti-Seal® Legacy® Electric, the Acousti-Seal® Premier® Electric continuously-hinged operable wall system is an economical product with a wide array of finish options that can match existing construction or reflect a true, individualized look.

Specificatie
  • For Modernfold's Acousti-Seal® Legacy® or Premier® Continuously Hinged Electric Panel specification and technical data sheet, visit www.modernfold.com/en-US/downloads/product-documents to download.

Technische specificatie
  • Unieke ref.acousti-seal-legacy-premier-continuously-hinged-panels
  • ProductfamilieOperable Partition Systems
  • ProductgroepAcousti-Seal® Legacy® & Premier® Continuously Hinged Panels
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-09-17
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectMuren - Folding & Moving Walls
  • IFC-classificatieObject
  • UNSPSC-naamAcoustical insulation
  • UNSPSC-code30141601
  • Uniclass 2015-codeSs_25_25_05
  • Uniclass 2015-beschrijvingAcoustic panel systems
  • CSI MasterFormat 2014 Code10 22 43
  • CSI MasterFormat 2014 TitelSliding Partitions
  • OmniClass-nummer23-15 11 17 11
  • OmniClass-titelHorizontally Sliding Partitions