Publiceer je producten
Acousti-Seal®  Legacy® & Premier® Single Panels

Acousti-Seal® Legacy® & Premier® Single Panels

3.8 van de 5 sterren3.8(5 reviews)

Acousti-Seal® Paired Panel Systems

At Modernfold, we offer a range of single-panel operable wall systems to provide the ultimate in versatility and flexibility. Our single-panel partition systems solve complex layout challenges, satisfy high ceiling requirements, accomodate a wide variety of floor conditions, and are available with easy-to-operate Smart Track™ all-steel suspension system technology, making panel storage virtually foolproof.

Acousti-Seal® Legacy®

The Acousti-Seal® Legacy® single-panel system features unitized panel construction for durability and premium aesthetics, all while utilizing a slim 3” platform and offering up to 52 STC for your space division needs. Our single-panel system can match existing construction or reflect a true, individualized look.

Acousti-Seal® Premier®

The Acousti-Seal® Premier® series is an economical product that offers a truly custom design appearance. With a wide array of finish options, Premier® can match existing construction or reflect a true, individualized look. This is the perfect option for those unique applications where custom finishes or window cutouts are desired.

Specificatie
  • For Modernfold's Acousti-Seal® Legacy® or Premier® Single Panel specification and technical data sheet, visit www.modernfold.com/en-US/downloads/product-documents to download.

Technische specificatie
  • Unieke ref.acousti-seal-legacy-premier-single-panels
  • ProductfamilieOperable Partition Systems
  • ProductgroepAcousti-Seal® Legacy® & Premier® Single Panel
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-11-15
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectMuren - Folding & Moving Walls
  • IFC-classificatieObject
  • UNSPSC-naamAcoustical insulation
  • UNSPSC-code30141601
  • Uniclass 2015-codeSs_25_25_05
  • Uniclass 2015-beschrijvingAcoustic panel systems
  • CSI MasterFormat 2014 Code10 22 43
  • CSI MasterFormat 2014 TitelSliding Partitions
  • OmniClass-nummer23-15 11 17 11
  • OmniClass-titelHorizontally Sliding Partitions