Publiceer je producten
PureView® Continuously Hinged Panels

PureView® Continuously Hinged Panels

Modernfold's PureView® Continuously Hinged systems provide openness and functionality while filling spaces with light. The continuously hinged sliding panel system offers easy setup and manual operation. Folding glass partition panels can be stacked on the centerline or perpendicular to it, allowing for a clean look, whether extended or retracted. Today, thanks to improved engineering, Modernfold’s Continuously Hinged option now can cover larger openings as well.

Specificatie
  • For Modernfold's PureView® Continuously Hinged specification and technical data sheet, visit www.modernfold.com/en-US/downloads/product-documents to download.

Technische specificatie
  • Unieke ref.pureview-continuously-hinged-panels
  • ProductfamilieGlass Wall Systems
  • ProductgroepPureView® Glass Walls
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-09-23
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalGlas
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectMuren - Folding & Moving Walls
  • IFC-classificatieObject
  • UNSPSC-naamAcoustical insulation
  • UNSPSC-code30141601
  • Uniclass 2015-codeSs_25_25_05
  • Uniclass 2015-beschrijvingAcoustic panel systems
  • CSI MasterFormat 2014 Code10 22 43
  • CSI MasterFormat 2014 TitelSliding Partitions
  • OmniClass-nummer23-15 11 17 11
  • OmniClass-titelHorizontally Sliding Partitions