Publiceer je producten
PureView® Paired Panels

PureView® Paired Panels

PureView®, the ultimate in space flexibility and daylighting provides a highly desired movable glass partition wall system that provides a variety of acoustical control options and daylighting. It also offers a variety of glass options, vinyl top and bottom seals, and interconnecting floor bolts for convenience and security. The PureView® paired panel model provides a variety of anodized aluminum options, and the ability to powder coat in over 170 RAL color options.

Specificatie
  • For Modernfold's PureView® Paired Panels specification and technical data sheet, visit www.modernfold.com/en-US/downloads/product-documents to download.

Technische specificatie
  • Unieke ref.pureview-paired-panels
  • ProductfamilieGlass Wall Systems
  • ProductgroepPureView® Glass Walls
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-09-23
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalGlas
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectMuren - Folding & Moving Walls
  • IFC-classificatieObject
  • UNSPSC-naamAcoustical insulation
  • UNSPSC-code30141601
  • Uniclass 2015-codeSs_25_25_05
  • Uniclass 2015-beschrijvingAcoustic panel systems
  • CSI MasterFormat 2014 Code10 22 43
  • CSI MasterFormat 2014 TitelSliding Partitions
  • OmniClass-nummer23-15 11 17 11
  • OmniClass-titelHorizontally Sliding Partitions