Publiceer je producten
Genta Chrome One-Handle Bathroom Faucet - 6702
Moen

Genta Chrome One-Handle Bathroom Faucet - 6702

Features

The Genta bath suite boasts contemporary, curved edges for an appealing, yet substantial style that brings a sleek feeling to the bathroom.

  • chrome finish is highly reflective for a mirror–like look that works with any decorating style
  • one–handle lever make it easy to adjust the water
  • single hole mount creates a cleaner look against custom countertops
  • complies with Americans with Disabilities Act (ADA) specifications
  • aerated flow is ideal for everyday bathroom tasks, like brushing teeth and washing hands
  • meets EPA WaterSense® criteria to conserve water without sacrificing performance
  • limited lifetime warranty
  • includes red and blue markings
Technische specificatie
  • Unieke ref.moen-6702
  • ProductfamilieMixing Faucets
  • ProductgroepGenta
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-01-18
  • Editienummer1
Gerelateerd
  • HoofdmateriaalChroom
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • Uniclass 2015-codePr_40_20_87_84
  • Uniclass 2015-beschrijvingSink taps
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets