Publiceer je producten
Gibson Chrome Posi-Temp® Valve Trim - T2901
Moen

Gibson Chrome Posi-Temp® Valve Trim - T2901

Features

The Gibson Collection gives contemporary industrial design a softer point–of–view. The tubular spout and handles mirror the look of exposed piping while polished edges create a chic and modern style.

  • chrome finish is highly reflective for a mirror–like look that works with any decorating style
  • lever make it easy to adjust the water
  • equipped with the PosiTemp® pressure–balancing control valve to help maintain water temperature in the shower
  • built on the Moen M–PACT common valve system, allowing you to update the faucet style in the future without replacing any plumbing
  • complies with Americans with Disabilities Act (ADA) specifications
  • includes red and blue markings
Technische specificatie
  • Unieke ref.moen-T2901
  • ProductfamilieMixing Faucets
  • ProductgroepGibson
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-01-18
  • Editienummer1
Gerelateerd
  • HoofdmateriaalChroom
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • Uniclass 2015-codePr_40_20_87
  • Uniclass 2015-beschrijvingTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets