Publiceer je producten
Moen Chrome Curved Shower Rod - CSR2160CH

Moen Chrome Curved Shower Rod - CSR2160CH

Features

From finishes that are guaranteed to last a lifetime, to faucets that perfectly balance your water pressure, Moen sets the standard for exceptional beauty and reliable, innovative design.

  • chrome finish is highly reflective for a mirror-like look that works with any decorating style
  • fits standard 72" x 72" shower curtains
  • adjusts to fit 5' to 6' tub surrounds for a more flexible installation
  • corrosion resistant
  • provides extra elbow room in the shower
  • features decorative covers that provide a stylish element while also helping to conceal the mounting hardware
  • features 180 degree pivoting mounting flanges for an easy and flexible installation
  • pivoting flanges make installation easier and more secure on inconsistent or uneven walls
  • superior weight load capacity accommodates even heavy shower curtains
  • adjustable bar means no cutting required for installation
  • works with standard shower curtains
  • limited lifetime warranty
Technische specificatie
  • Unieke ref.moen-2021
  • ProductfamilieSanitary
  • ProductgroepShower Rods, Curtains
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-01-18
  • Editienummer1
Gerelateerd
  • HoofdmateriaalChroom
Classificatie
  • Categorie BIMobjectMeubilair - Haken en hangers