FerianeFerianeFerianeFerianeFerianeFerianeFerianeFeriane
Vorige afbeeldingen bekijken
Volgende afbeeldingen bekijken

Feriane


High contour large cast. 
100% cost-effectiveness. 
100% convenience. 
Largest batten gauge in category with 4 cm.
100% original design. 
A distinctly contoured bottom. 
Ease of installation and good stability.

Specificatie
  • Type: Embossed interlocking clay tile, double interlocking, double overlap (for shallow pitch roofs). Number of tiles per m2: ≈ 11.3 to 13.2. Unit weight: ≈ 4.1 kg. Weight per m2: 46.3 to 54.1 kg. Overall length: ≈ 48 cm. Overall width: ≈ 29 cm. Useful width: from 22 to 23 cm. Variable gauge: from 34.5 to 38.5 cm. Minimum roof pitch (Zone 1, protected site with under-roof, roof slope < 6.5 lm horizontal projection): 19% / 10°76’. Longitudinal fitting tolerance: 4 cm. Transversal fitting tolerance: 1 cm. Linear metre of batten/m2: 2.6 to 2.9 lm. Installation: Laid with butt joints from left to right. Product standard: NF EN 1304. Regulatory standard: NF P 31-202 [DTU 40.21]. Tile profile category: Category G3. Silicone product: An additive is required for the seals. Number of tiles per pallet: 180. Pallet weight: 740 kg. Production site: Roumazières plant.

Technische specificatie
  • Unieke ref.feriane_7770124_fr
  • ProductfamiliePitched Roof Tile System
  • ProductgroepFeriane
  • TypeShowcase (model)
  • Publicatiedatum2021-02-24
  • Editienummer1
  • Breedte (mm)290
  • Breedte (mm)480
  • Diepte (mm)105
Gerelateerd
  • HoofdmateriaalKeramiek
  • Nettogewicht (kg)4.1
Classificatie
  • Categorie BIMobjectBouw - Dak
  • IFC-classificatieRoof
  • UNSPSC-naamRoofing materials
  • UNSPSC-code301515
  • Uniclass 1.4-codeL521
  • Uniclass 1.4-beschrijvingRoof tiles and slates
  • Uniclass 2.0-codeEE-20-10-40
  • Uniclass 2.0-beschrijvingRoofs External Coverings
  • Uniclass 2015-codePr_25_93_72_12
  • Uniclass 2015-beschrijvingClay interlocking tiles
  • NBS-referentiecode80-72-13
  • NBS-referentiebeschrijvingClay Interlocking Tiles
  • CSI MasterFormat 2014 Code07 32 13
  • CSI MasterFormat 2014 TitelClay Roof Tiles
  • OmniClass-nummer23-13 39 17 11
  • CSI UniFormat II-codeB30
  • CSI UniFormat II-titelROOFING