Regence chartreuse marseille losangee sword lh 33

Regence chartreuse marseille losangee sword lh 33

Character and charm are in the spotlight.

Lightweight and easy to install.

A flat tile that combines modernity and classic appearance.

Fitting tolerance for flexible installation.

Specificatie
  • Type: Small flat cast clay tile. Number of tiles per m²: from 19.2 to 20.3 Unit weight: ≈ 2.3 kg. Weight per m²: from 44.2 to 46.7 kg. Overall length: ≈ 32.8 cm. Overall width: ≈ 22.6 cm. Useful width: ≈ from 18.6 to 18.8 cm. Variable longitudinal gauge: 26,6 to 27,6 cm. Minimum slope (Protected site with under-roof): 45 % / 24°23’. Longitudinal fitting tolerance: 1 cm. Transversal fitting tolerance: 0.3 cm. Linear metre of batten/m²: from 3.7 lm. Laying: Laid with staggered joints from right to left. Product standard: NF EN 1304. Application standard: NF P 31-203 [DTU 40.211]. Tile profile category: Category G0. Silicone product: An additive is necessary for the seals. Number of tiles per pallet: 510 Weight per pallet: 1180kg. Production site: Roumazières plant.

Technische specificatie
  • Unieke ref.regence_chartreuse_marseille_losangee_sword-lh-33_7066464_fr
  • ProductfamiliePitched Roof Tile System
  • ProductgroepRegence
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-10-25
  • Editienummer1
  • Hoogte (mm)380
  • Breedte (mm)108
Gerelateerd
  • HoofdmateriaalKeramiek
  • Gefabriceerd inFrankrijk
  • Nettogewicht (kg)3.4
Classificatie
  • Categorie BIMobjectBouw - Dak
  • IFC-classificatieRoof
  • UNSPSC-naamRoofing materials
  • UNSPSC-code301515
  • Uniclass 1.4-codeL5211
  • Uniclass 1.4-beschrijvingClay tiles
  • Uniclass 2.0-codePR-80-82-20
  • Uniclass 2.0-beschrijvingClay Tile Verge Fittings
  • Uniclass 2015-codePr_35_90_93_16
  • Uniclass 2015-beschrijvingClay tile verge fittings
  • NBS-referentiecode80-82-20
  • NBS-referentiebeschrijvingClay Tile Verge Fittings
  • CSI MasterFormat 2014 Code07 32 13
  • CSI MasterFormat 2014 TitelClay Roof Tiles
  • OmniClass-nummer23-13 39 17 11
  • CSI UniFormat II-codeB3010
  • CSI UniFormat II-titelRoof Coverings