Publiceer je producten
Yellowstone Studio Fire Table
Yellowstone Studio Fire Table

    Yellowstone Studio Fire Table

    No gas line? No problem. The Studio Series is built to be powered by a 20lb BBQ propane tank if needed. And just because it’s a smaller fire table DOES NOT mean you have to skimp on heat output and flame height. Each Yellowstone Studio fire table comes with a high output, high efficiency burner, and your choice of protective finish. Built with lifetime 3/16″ America made Aluminum or steel, right here in Missoula, Montana. Functionality and beauty collide to take your outdoor living area to the next-level.

    Available Sizes:

    Yellowstone Studio Steel Fire Table 28"

    Yellowstone Studio Steel Fire Table 34"

    Specificatie
      • Complimentary Nationwide Shipping
      • Cover Options: Matching steel or Upgrade to Arbor Wood
      • Turn-Key: Very little assembly required
      • Perfect for balconies, patios, rooftops, decks, and more
      • When combined with the optional propane tank cover, there’s no need to burry a gas line
      • Paired with the perfected, lifetime-warrantied Crossfire Brass Burner System
      • Scratch, rust, and UV resistant powder coating
      • New regulator for propane option allows for massive flame adjustability and easy setup
      • Order Samples or View Color Gallery

      SKU Venture-Studio-YellowstoneCategories All Products, Compact, Holds a Propane Tank, ​Luxury ​Gas Fire Pit Kits, Made in Montana, Round Gas Fire Pits, Steel, Venture Series Fire Pit Tables, Venture Studio SeriesTags Compact, custom steel fire table, Fire Table with Matching Cover, Made in Montana, metal fire pit cover, Round, Steel, Warming Trends Burner

    Technische specificatie
    • Unieke ref.yellowstone-studio-steel-fire-table
    • ProductfamilieCompact Steel Fire Pits
    • ProductgroepRound
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-04-10
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inVerenigde Staten
    Classificatie
    • Categorie BIMobjectTuinaanleg - Buitenmeubels
    • IFC-classificatieRuimteverwarmer
    • Uniclass 2015-codeTE_70_10_20_80
    • Uniclass 2015-beschrijvingSpace heaters
    • CSI MasterFormat 2014 Code32 39 00
    • CSI MasterFormat 2014 TitelManufactured Site Specialties
    • OmniClass-nummer23-11 00 00
    • OmniClass-titelSite Products